Smoke Detectors
High Sensitivity Detection Aspiration Detector
Aspirating detectors are available in a single or dual channel unit. Aspirating detectors are connected directly to the loop affording an effective way of providing very early warning detection for high value and enterprise critical areas.
High sensitivity detection aspirating detectors are available in a single or dual channel unit. Aspirating detectors are connected directly to the loop affording an effective way of providing very early warning detection for high value and enterprise critical areas. The aspirating system has been designed to take advantage of honeywell’s unique laser sensor to provide a compact, and cost effective aspirating solution. High sensitivity detection aspirating detectors are available in a single or dual channel unit. These detectors are connected directly to the loop affording an effective way of providing very early warning detection for high value and enterprise critical areas. It is also an effective method of affording detection for large, open areas or areas that are inaccessible or difficult to reach such as under-floor cable voids in computer rooms.
Features & Benefits:- Integrated into the main fire detection system
- Can be used in a stand alone mode with volt-free outputs for fire and fault alarms
- Integral display with user programmable functions
- In-line air filter
- Local indication of airflow management status
- Adjustable airflow speed with visual monitor
- Optional IP65 waterproof enclosure
- Design application for configuring the pipework
- VdS
- IP50
Others
- Brand
- System Sensor
- Detector Type
- Aspirating
- Conventional or Addressable
- Addressable
Others
- Brand
- System Sensor
- Detector Type
- Aspirating
- Conventional or Addressable
- Addressable
- Brand : System Sensor
- Detector Type : Aspirating
- Conventional or Addressable : Addressable