https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Honeywell Intelligent Photoelectric Smoke Detector

Intelligent Photoelectric Smoke Detectors combine a photoelectric sensing chamber with addressable analog communication. They provide exact detector location for selective maintenance when chamber contamination reaches unacceptable levels.

Intelligent Photoelectric Smoke Detectors are photoelectric detectors with remote test capability. These plug in smoke detectors, with integral communication, provide features that surpass conventional detectors and are for use with the Honeywell Silent Knight series fire alarm control panels (FACPs). Intelligent Photoelectric Smoke Detectors are plug-in type smoke sensors that combine a photoelectric sensing chamber with addressable analog communications. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. Intelligent Photoelectric Smoke Detector have a unique optical sensing chamber that is engineered to sense smoke produced by a wide range of combustion sources.

Features & Benefits:
  • Sleek, low-profile design
  • Base included
  • Age resistant polymer housing
  • Dual electronic thermistor design on the SK-Photo-T
  • Superior EMI resistance for reliability
  • Simple field cleaning for code compliance
  • Variety of mounting options to meet any application
  • Dual LED indicators for 360º visibility
Certifications:
  • FM Approved
  • UL Listed

Others

  • Detection Sensor Type
    • Photoelectric
  • Conventional or Addressable
    • Addressable

Others

  • Detection Sensor Type
    • Photoelectric
  • Conventional or Addressable
    • Addressable
  • Detection Sensor Type : Photoelectric
  • Conventional or Addressable : Addressable
Image
SKU
Description
alt
IDP-PHOTO-T-W
Intelligent Photoelectric Smoke Detector: 15-32V DC: 300µA: 147g: 135ºF: 57ºC: Ivory: White