https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

ICAM IFT-1DT Detector

The Xtralis ICAM IFT-1DT detector is an air-sampling system with an alarm sensitivity range from 0.001% to 20% obscuration/m (0.0003% to 6.10% obscuration/ft).

The Xtralis ICAM IFT-1DT detector is an air-sampling system with an alarm sensitivity range from 0.001% to 20% obscuration/m (0.0003% to 6.10% obscuration/ft). This detector is classified as a Very Early Warning Smoke Detector and can reliably detect fi re at an early stage, and low to high concentrations of smoke over an area of 2000 m2 (21 500 ft2 ).

Others

  • Maximum Operating Voltage
    • 24 voltage direct current
  • Detector Type
    • Aspirating Smoke Detection
  • Brand
    • Xtralis
  • Sensitivity
    • 0.001 - 20% obs/m
    • 0.0003 - 6% obs/ft

Others

  • Maximum Operating Voltage
    • 24 voltage direct current
  • Detector Type
    • Aspirating Smoke Detection
  • Brand
    • Xtralis
  • Sensitivity
    • 0.001 - 20% obs/m
    • 0.0003 - 6% obs/ft
  • Detector Type : Aspirating Smoke Detection
  • Brand : Xtralis
  • Sensitivity : 0.001 - 20% obs/m|0.0003 - 6% obs/ft
  • Maximum Operating Voltage : 24 voltage direct current
Document Title
File Size
Date Added
Image
SKU
Description
alt
IFT-1DT CHINA
ICAM IFT-1DT Detector, 24V DC, TCP/IP, with Display