https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Intelli Optical Smoke Sensor

The analogue addressable, low profile Optical smoke sensors designed for use with any NOTIFIER protocol fire alarm control panel

The analogue addressable, low profile Optical smoke sensors designed for use with any NOTIFIER protocol fire alarm control panel. This analogue addressable sensor enables the control panel to provide the operator with a pinpoint description of where the fire is located. The control panel is capable of not only knowing the sensor’s location but exactly how much smoke is in the chamber of the sensor.

The sensor may be set for different sensitivity settings appropriate to the environment of its location. The SDX-751EM analogue addressable Optical sensor’s unique sensing chamber is designed with superior signal to noise ratio. The optical chamber is engineered to sense the presence of smoke produced by a wide range of combustion sources.

Features & Benefits:
  • Sleek low profile design
  • Uses common sensor base
  • Analogue addressable communications
  • Stable communication technique with high noise immunity
  • Low standby current
  • Rotary DECADE 01 to 99 address switches
  • Remote LED output as standard
  • Dual LED design provides 360° viewing angle
  • Built-in functional test switch activated by external magnet
  • Optional Relay, Isolator, or Sounder bases
Certifications:
  • LPCB

Others

  • Brand
    • NOTIFIER
    • System Sensor

Others

  • Brand
    • NOTIFIER
    • System Sensor
  • Brand : NOTIFIER|System Sensor
Document Title
File Size
Date Added
Image
SKU
Description
alt
SDX-751TEM
Intelligent Optical Thermal Sensor: 15-32V DC: 6.5mA: -20C to60C: 43x102mm: 102g
alt
SDX-751ME-R
Europ.Micro Photo Int.Det.Noti
alt
SDX-751EMB-R
European Micro Photo Smoke Black Sensor
alt
SDX-751TEM-R
Photo/Thermal Sensor Thermal
alt
SDX-751EM-R
Intelligent Optical Smoke Detector: 15-32V DC: 6.5mA: -20C to60C: 43x102mm: 102g: Red
alt
SDX-751EM
Intelligent Optical Smoke Detector: 15-32V DC: 6.5mA: -20C to60C: 43x102mm: 102g