Smoke Detectors
Intrinsically Safe Detector
The Intrinsically Safe Detector combining an optical sensing chamber with analogue addressable communications. An Intrinsically Safe sensor has been designed specifically to provide fire protection for most hazardous environments.
The Intrinsically Safe Detector combining an optical sensing chamber with analogue addressable communications. An Intrinsically Safe sensor has been designed specifically to provide fire protection for most hazardous environments.
This sensors is available with IST200 Interface. The IST200 translator module serves as an interface between the control panel and up to a maximum of 15 x 2251EIS smoke sensors. The IST200 must be used in conjunction with a Y72221 custom galvanic isolator barrier.
Certifications:- EN54-7
- BASEEFA (2001) to EEx ia IIB T5
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Document Title
File Size
Date Added
Image
SKU
Description
SDX-751E-R
Photo INT Detector L.P.Notif 2251E
2251E-R
Photo Intel Detector LOW Prof.M.I.