Smoke Detectors
LRMX Smoke Detector
The linear smoke detector with a flame resistant ABS plastic housing in compliance with EN 54-12 consists of detector, operating and control unit.
The linear smoke detector with a flame resistant ABS plastic housing in compliance with EN 54-12 consists of detector, operating and control unit. The connection to the esserbus and the resetting is carried out via the esserbus transponder 808623.This device requires an external voltage supply of 24 V DC for the galvanic separation of D.C. voltage potentials and the voltage converter.
Features & Benefits:- Motorized detector head
- User-friendly commissioning via automatic self-adjustment
- Disturbance-protected operation via automatic electromechanical tracking of the detector head during building movements
- Optimal access via remote operating unit at eye level
- Clear representation of all states via central indicator display on the operating unit
- High level of protection from moisture for usage under difficult environmental conditions
- Activation and reset via esserbus transponder 808623 during loop operation.
- VdS
Others
- Maximum Operating Voltage
- 30 voltage direct current
- Maximum Operating Humidity
- <10 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Detection Area
- Linear
- Brand
- Esser
- Conventional or Addressable
- Conventional
Others
- Maximum Operating Voltage
- 30 voltage direct current
- Maximum Operating Humidity
- <10 Percentage
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- Detection Area
- Linear
- Brand
- Esser
- Conventional or Addressable
- Conventional
- Detection Area : Linear
- Brand : Esser
- Conventional or Addressable : Conventional
- Maximum Operating Voltage : 30 voltage direct current
- Maximum Operating Humidity : <10 Percentage
- Minimum Operating Ambient Temperature : -10 degree Celsius
Document Title
File Size
Date Added
Image
SKU
Description
K761400.10
Smoke Detector: 7-70m: 30V DC
K761400
Lrmx Linear Smoke Detector