https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

LRS 100 Aspirating Smoke Detector Unit

Aspirating Smoke Detectors are based on laser technology & They optimized for use in the air conditioned areas (e.g. data processing rooms), laboratories and clean rooms, rooms with valuable things (e.g. museum).

Aspirating Smoke Detectors are based on laser technology & They optimized for use in the air conditioned areas (e.g. data processing rooms), laboratories and clean rooms, rooms with valuable things (e.g. museum).

Features & Benefits:
  • Adjustable sensitivity from 0.005 % / m up to 20 % / m obscuration
  • 4 programmable alarm levels (alarm, pre-alarm, fire 1, fire 2)
  • All alarm levels can be assigned to a time window from 0 – 60 s to prevent false alarms
  • 2 fault levels (maintenance, fault)
  • 7 free configurable potential free contacts (30 V DC/1 A)
  • Monitoring of filter and air flow to support service
  • Event memory up to 18.000 entries
  • Day/night operation (different sensitivity levels)

Others

  • Maximum Operating Voltage
    • 30 voltage direct current
  • Maximum Operating Humidity
    • < 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Detector Type
    • Aspirating
  • Brand
    • Esser
  • Conventional or Addressable
    • Conventional
  • Material
    • Metal

Others

  • Maximum Operating Voltage
    • 30 voltage direct current
  • Maximum Operating Humidity
    • < 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Detector Type
    • Aspirating
  • Brand
    • Esser
  • Conventional or Addressable
    • Conventional
  • Material
    • Metal
  • Detector Type : Aspirating
  • Brand : Esser
  • Conventional or Addressable : Conventional
  • Material : Metal
  • Maximum Operating Voltage : 30 voltage direct current
  • Maximum Operating Humidity : < 95 Percentage
  • Minimum Operating Humidity : 10 Percentage
Document Title
File Size
Date Added
Image
SKU
Description
alt
K761500
Aspirating Smoke Detector, 30V DC, 240mA-500mA, IP30, Grey