https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

LT-200 FL01 Smoke Detector

LT-200 FL01 Smoke Detectors by System Sensor are advanced fire detection system for use where early warning and very early warning are a requirement.

The LT-200 FL01 Series is part of the Fire Alarm Aspiration Sensing Technology® (FAAST) family. FAAST is an advanced fire detection system for use where early warning and very early warning are a requirement. The system continuously draws air from the controlled environment through a series of sampling holes to monitor the environment for smoke particulate.

Features & Benefits:
  • High sensitivity LED Detection Chamber specially designed to cover Class C & Includes a high power output IR LED and high gain IR receiver amplifier
  • Single & Dual channel versions with independent channels including fan, sensor and flow monitoring Provides pre-alarm functionality for graduated alarm thresholds
  • Ultrasonic airflow sensing with expanded monitoring range
  • A single device covers up to 2,000m2 according to national design regulations
  • Pipe-IQ™ software provides intuitive system layout and configuration all in one package
  • Whisper-quiet 26db(A) fan; ideal for discrete detection monitoring
Certifications:
  • LPCB
  • EN54-20

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
Data Sheet
Name
Description
File Size
Date
Size
FAAST ASD Interface Unit Datasheet
946.12 KB
10/20/2021
PDF 946.12 KB
FAAST LT-200 Aspirating Smoke Detector Datasheet
565.31 KB
10/20/2021
PDF 565.31 KB
Name
Description
File Size
Date
Size
FAAST ASD Interface Unit Datasheet
946.12 KB
10/20/2021
PDF 946.12 KB
FAAST LT-200 Aspirating Smoke Detector Datasheet
565.31 KB
10/20/2021
PDF 565.31 KB
Image
SKU
Description
alt
FL0122E-RU
FAASR LT CONV. 2 Channel
alt
FL0122E-R
Stand Alone Dual CH. 2 Laser Detectors