Smoke Detectors
Morley-IAS Aspirating Smoke Detector
Morley-IAS Aspirating Smoke Detectors are compact and cost effective ASD for monitoring small to medium-sized spaces and equipment. The unit can monitor up to 5 rooms.
Morley-IAS Aspirating Smoke Detectors are compact and cost effective ASD for monitoring small to medium-sized spaces and equipment. With optional ROOMIDENT, the unit can monitor up to 5 rooms and identify the source of the alarm. Performance, flexibility and functionality of the Morley-IAS ASD product range is well known, mean they can be used in a wide range of applications, where only air sampling solves the fire detection requirement.
Features & Benefits:- Monitors up to 5 rooms
- Compact
- Cost effective
- Monitors small to medium-sized spaces and equipment
- Flexible
Others
- Brand
- Morley-IAS
- Xtralis
Others
- Brand
- Morley-IAS
- Xtralis
- Brand : Morley-IAS|Xtralis
Document Title
File Size
Date Added
Image
SKU
Description
ASD1
ASP System 1 Channel For 2 Pinnacle
ASD2
Aspirating Smoke Detector, Compact, Upto 5 Rooms, 0.5% Obscuration
ASD-2-AP
Apollo Discovery ASD-229650-082APO
ASD-1-AP
Apollo Discovery ASD-129650-081APO