https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

O2T Multisensor Fire Detector

Multisensor fire detector using patented dual angle optical scatter as well as additional heat detector sensor evaluation to guarantee the detection of different types of fire from smouldering fires to open fires with constant sensitivity level.

Multisensor fire detector using patented dual angle optical scatter as well as additional heat detector sensor evaluation to guarantee the detection of different types of fire from smouldering fires to open fires with constant sensitivity level. Smoke sensor signal identification to ensure smoke classification and reduction of false alarms caused by interferences, for instance, water vapour or dust. Used when early and reliable fire detection is requested. Because of its excellent detection characteristics and enhanced false alarm management, the detector is also able to identify the standardized TF1 and TF6 test fires. The O²T multisensor fire detector is also suitable for applications with higher temperatures of up to +65 °C. The detector is provided with an integrated isolator. A remote indicator can be connected.

Certifications:
  • VdS
  • EN 54-7/-5 B
  • CEA 4021

Others

  • Maximum Standby Current
    • 60 ?A @ 19 voltage direct current
  • Tests For
    • Smoke
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -25 degree Celsius

Others

  • Maximum Standby Current
    • 60 ?A @ 19 voltage direct current
  • Tests For
    • Smoke
  • Maximum Storage Temperature
    • 75 degree Celsius
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Storage Temperature
    • -25 degree Celsius
  • Maximum Standby Current : 60 ?A @ 19 voltage direct current
  • Tests For : Smoke
  • Maximum Storage Temperature : 75 degree Celsius
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Storage Temperature : -25 degree Celsius