https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Optical Beam Detector

The 6500 series are conventional reflector type linear optical Non-Addressable reflective IR beam detectors. The detectors are designed to operate as a component of a conventional fire alarm system and are appropriate for warehouses, atriums etc.

The 6500 series are conventional reflector type linear optical non-addressable reflective IR beam detectors. The detectors are designed to operate as a component of a conventional fire alarm system.

The detectors operate using infra-red light and are appropriate for protecting buildings with large open space such as warehouses, atriums etc. the beam detectors come with a combined transmitter and receiver unit making it suitable for connecting to a conventional zone. The detectors are designed with fault and alarm LED indicators.

Features & Benefits:
  • 4 fixed sensitivity/threshold adjustment
  • 2 automatic variable sensitivity modes
  • Operates in the Infra-Red light spectrum
  • Numerical indicators to aid beam alignment
  • Fault and alarm LED indicators visible from the front and bottom
  • ± 10° horizontal & vertical beam alignment
Certifications:
  • EN54-12

Others

  • Minimum Beam Distance
    • 5 metre
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Detection Area
    • Linear
  • Brand
    • System Sensor

Others

  • Minimum Beam Distance
    • 5 metre
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Detection Area
    • Linear
  • Brand
    • System Sensor
  • Detection Area : Linear
  • Brand : System Sensor
  • Minimum Beam Distance : 5 metre
  • Maximum Operating Voltage : 32 voltage direct current
Document Title
File Size
Date Added
Image
SKU
Description
alt
EB-6500A
Beam Detector ANL-AP ESM
alt
EB-6500SA
Beam Detector ANL-AP TST ESM
alt
EB-6500RS-R
Refl.Ir Smok.Beam D.W/Selftest Refl.Ir Smok.Beam D.W/Selftest