https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

Optical Heat Sensor

34710-ML Optical Heat Sensors are truly general purpose sensors which operates as 2 stand-alone sensors reacting to the presence of smoke and heat at the same time.

34710-ML Optical Heat Sensors by Gent are truly general purpose sensors which operates as 2 stand-alone sensors reacting to the presence of smoke and heat at the same time.Four way terminal plate is used with the Monitored line Optical Heat sensor 34710-ML (Chinese market only).

Features & Benefits:
  • Operates as 2 stand-alone sensors reacting to the presence of smoke and heat at the same time
  • Maximum 200 devices per loop
Certifications:
  • LPCB

Others

  • Tests For
    • Heat
  • Brand
    • Gent
  • Detection Sensor Type
    • Optical

Others

  • Tests For
    • Heat
  • Brand
    • Gent
  • Detection Sensor Type
    • Optical
  • Tests For : Heat
  • Brand : Gent
  • Detection Sensor Type : Optical
Document Title
File Size
Date Added
Image
SKU
Description
alt
34710-ML
Optical Heat Sensor, MCP Connection, Monitored Line, 200 Devices Max, 0-50C, 60x86mm, 20-50V