Smoke Detectors
OSID Imager Reset Station
OSID Imager Reset Station is the reset and test station unit for flush mount applications and the Reset and Test Station including a back box for surface mount installation.
The Xtralis OSID Imager Reset Station is the reset and test station unit for flush mount applications and the Reset and Test Station including a back box for surface mount installation. Open-area Smoke Imaging Detection (OSID) by Xtralis is an innovation in projected beam smoke detection technology. By using advanced dual wavelength projected beams and optical imaging technology for early warning smoke detection, OSID provides a cost-effective, reliable and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties. These products have been tested and are fully compatible with the OSID range of Imagers.
Features & Benefits:- Patented dual-wavelength, UV & IR, particle detection
- CMOS imager with wide viewing angles
- Simple installation, commissioning and maintenance
- High tolerance to vibration and structural movement
- High resistance to dust, fogging, steam, reflections and object intrusion
- High resistance to reflected sunlight
- On-board log memory
- Software tool for diagnostic purposes
- Aesthetically discreet and 3D coverage
- Long-range up to 150m (492ft) with minimal free space (dia. 15cm (5.85in))
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
OSI-RS
OSID Imager Reset Station, Flush Mount