Smoke Detectors
Photo Electronic Smoke Sensor
The analogue addressable photo electronic sensors are plug-in type smoke sensors that combine a photoelectronic sensing chamber with addressable-analogue communications. These sensors are designed for open area protection.
The analogue addressable photo electronic sensors are plug-in type smoke sensors that combine a photoelectronic sensing chamber with addressable-analogue communications. These sensors are designed for open area protection and must only be connected to control panels that use a compatible proprietary analogue addressable communication protocol for monitoring and control.
Certifications:- EN54 part 7
Others
- Brand
- System Sensor
- Detection Sensor Type
- Photoelectric
Others
- Brand
- System Sensor
- Detection Sensor Type
- Photoelectric
- Brand : System Sensor
- Detection Sensor Type : Photoelectric
Document Title
File Size
Date Added
Image
SKU
Description
TC806E1012M01-R
Analogue Addressable Photo-electronic Sensor: 15 to 32V DC