Smoke Detectors
Plug-in Ionization Smoke Detector
The plug-in ionization smoke detectors respond quickly to both fast flaming and slow smoldering fires. They are intended for use with FireLite fire alarm control panels.
The plug-in ionization smoke detectors respond quickly to both fast flaming and slow smoldering fires. They are intended for use with FireLite fire alarm control panels. These plug-in ionization smoke detectors contain a unique dual-source, dual unipolar chamber detection design which will sense the presence of smoke particles produced by fast combustion as well as slow smoldering fires. They also have blinking LED for status indicator.
Features & Benefits:- Removable cover for field cleaning
- Sealed against dirt, insects, and back pressure
- Field metering of detector sensitivity
- Built-in test switch
- Built-in tamper-resistant feature
- Field-adjustable sensitivity
- UL and ULC Listed
- FM Approved
- CSFM Approved
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Alarm Current
- 0.0065 ampere
- Minimum Operating Humidity
- 10 Percentage
- Wiring Type
- 2-Wire
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Alarm Current
- 0.0065 ampere
- Minimum Operating Humidity
- 10 Percentage
- Wiring Type
- 2-Wire
- Wiring Type : 2-Wire
- Maximum Operating Humidity : 93 Percentage
- Maximum Alarm Current : 0.0065 ampere
- Minimum Operating Humidity : 10 Percentage
Others
Document Title
File Size
Date Added
Brochure
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
1451
Ionization Smoke Detector, Plug-in, 4.0in Diameter, 0 to 49C, 1.9% Sensitivity, 120μA Standby