https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

PTIR Multi-Criteria Smoke Detector

The PTIR Multi-Criteria Smoke Detector by System Sensor are analogue addressable PTIR Multi-Criteria dmoke detector combines three sensing elements into one unit.

The PTIR Multi-Criteria Smoke Detector by System Sensor are analogue addressable PTIR Multi-Criteria dmoke detector combines three sensing elements into one unit, that are photoelectric sensor for monitoring smoke, thermal sensor for measuring temperature, IR sensor for measuring ambient light levels and flame signatures. The integration of continual monitoring for all three major elements of a fire enables the device to respond far more quickly to an actual fire and has the highest immunity to nuisances. Based upon the sensor signals, the program dynamically changes sensor thresholds, sensor gain, time delays, combination, sampling rates and averaging rates.

Features & Benefits:
  • Unique, true three sensor multi-criteria fire detector incorporating photoelectric, thermal and IR sensing elements
  • Fully integrated Infra-Red Sensing to support the fire alarm decision
  • Includes Series 200 Advanced Protocol
  • Available with or without single pole short circuit isolation with status control through the Series 200 Advanced Protocol
  • Tri-color LED offering red, green and amber colors
  • 100% mechanical and electrical backwards compatibility
Certifications:
  • CE
  • Vds
  • LPCB
  • BOSEC
  • GOST-R

Others

  • Detector Type
    • Smoke Detector
  • Sensitivity
    • 3.3 (Level 1); 6.6 (Level 2); 9.8 (Level 3); 9.8 (Level 4); 9.8 (Level 5); Percentage
  • Maximum Standby Current
    • 200 (no communication); 300 (LED blink enabled, once every 5 seconds) microampere
  • Conventional or Addressable
    • Addressable
  • Alarm Current
    • 3.5
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current

Others

  • Detector Type
    • Smoke Detector
  • Sensitivity
    • 3.3 (Level 1); 6.6 (Level 2); 9.8 (Level 3); 9.8 (Level 4); 9.8 (Level 5); Percentage
  • Maximum Standby Current
    • 200 (no communication); 300 (LED blink enabled, once every 5 seconds) microampere
  • Conventional or Addressable
    • Addressable
  • Alarm Current
    • 3.5
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Detector Type : Smoke Detector
  • Sensitivity : 3.3 (Level 1); 6.6 (Level 2); 9.8 (Level 3); 9.8 (Level 4); 9.8 (Level 5); Percentage
  • Maximum Standby Current : 200 (no communication); 300 (LED blink enabled, once every 5 seconds) microampere
  • Conventional or Addressable : Addressable
  • Alarm Current : 3.5
  • Minimum Operating Ambient Temperature : -30 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 32 voltage direct current
Image
SKU
Description
alt
22051TLE-07-IV
Ptir Detector NO ISO Ivory Promatt
alt
22051TLE-47-IV
Ptir Detector NO ISO Ivory Bemac
alt
22051TLE-61-IV
Ptir Detector NO ISO Ivory PLAZMA-T
alt
22051TLE-62-IV
Ptir Detector NO ISO Ivory Sigma IS
alt
22051TLE-45
Ptir Detector NO Isolator OEM ID 45
alt
22051TLE-66
Ptir Detector NO Isolator Stilsoft
alt
22051TLE-65-IV
Ptir Detector NO Isolator Ivory TSB
alt
22051TLE-64-IV
Ptir Detector NO ISO Ivory Tenzor
alt
22051TLE-06
Ptir Detector NO ISO Labor Strauss
alt
22051TLE-63-IV
Ptir Detector NO ISO Ivory Sfera SB