Smoke Detectors
Radio Optical Smoke Detector
The radio optical smoke detectors are suitable for smoldering and open fires. They provide two-way radio transmission using dual frequency with 7 channels in 868.15MHz or 869.85MHz.
The radio optical smoke detectors are suitable for smoldering and open fires. They provide two-way radio transmission using dual frequency with 7 channels in 868.15MHz or 869.85MHz. These detectors have two-color LEDs which are placed in the center for 360° visibility. These detectors generates maximum 3mW radiated power and 5dBm receiver sensitivity.
Document Title
File Size
Date Added
Image
SKU
Description
WL-D100
Radio Optical Smoke Detector, 868.15MHz/869.85MHz, 3mW, -30 to 70C Operating, 100mm Diameter