Smoke Detectors
Recessed Mounting Kit
Recessed Mounting Kits by System Sensor are provides simple installation solution where the application demands a lower profile sensor.
The System Sensor RMK400AP recessed mounting kit provides a simple installation solution where the application demands a lower profile sensor. The RMK400AP is for white sensors, the RMK400AP is for Ivory coloured sensors.
Features & Benefits:- Appropriate for drywall or suspended acoustical panel ceilings
- May be used with standard junction boxes connected to flexible conduit
- Incorporates special mounting bracket that secures the kit and base assembly to the junction box and ceiling panel
- D250-02-00
Others
- Brand
- System Sensor
- NOTIFIER
Others
- Brand
- System Sensor
- NOTIFIER
- Brand : System Sensor|NOTIFIER
Document Title
File Size
Date Added
Image
SKU
Description
RMK400AP-7039
Base RMK400AP Painted RAL7039