Smoke Detectors
SD365CO Combination Fire/Carbon Monoxide Detector
SD365CO combination fire and carbon monoxide (CO) detectors are addressable, multi-criteria detectors that use four sensing technologies (photoelectric, infrared, heat, and CO) to accurately detect fire and CO alarm conditions.
SD365CO combination fire and carbon monoxide (CO) detectors are addressable detectors that send separate signals for fire and CO. These multi-criteria detectors use four sensing technologies (photoelectric, infrared, heat, and CO) to accurately detect fire and CO alarm conditions and have a high immunity to false alarms. When paired with the B200S-WH sounder base or B200S-LF-WH low frequency sounder base, the SD365CO detectors can generate unique alarms for fire and CO events.
Features & Benefits:- Detects both life-threatening carbon monoxide (CO) leaks and fires in one device
- 10 year CO cell life span
- Eliminates the need for separate detectors and additional hardware
- Modern design with white finish
- Low standby current
- Rotary address switches for fast installation
- Meets UL 2075 and 268 for CO detection
- Compatible with ES-50X and ES-200X
- UL: S1059
- UL Standard: 268
- CSFM: 7272-0075:0507
Others
- Maximum Alarm Current
- 2 milliampere
- Maximum Standby Current
- 200 µA @ 24 voltage direct current
- Minimum Input Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 90 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
Others
- Maximum Alarm Current
- 2 milliampere
- Maximum Standby Current
- 200 µA @ 24 voltage direct current
- Minimum Input Voltage
- 15 voltage direct current
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 90 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Alarm Current : 2 milliampere
- Maximum Standby Current : 200 µA @ 24 voltage direct current
- Minimum Input Voltage : 15 voltage direct current
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Humidity : 90 Percentage
- Maximum Operating Voltage : 32 voltage direct current
Image
SKU
Description
SD365CO
Fire/CO Detector, Multi-Criteria, Advanced, White