Smoke Detectors
SD365T Addressable Photoelectric Smoke Detector
SD365T intelligent plug-in smoke detectors with fixed-temperature thermal sensing are designed for both performance and aesthetics.
SD365T intelligent plug-in smoke detectors with fixed-temperature thermal sensing are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. Exclusively for use with Fire-Lite’s addressable fire alarm control panels (FACPs), the point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for emergency personnel to quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage. Two LEDs on each sensor light to provide a local, visible sensor indication. The SD365T(A) Series features 135 °F (57 °C) fixed temperature thermal sensing.
Features & Benefits:- 2-wire SLC loop connection
- Stable communication technique with noise immunity
- Built-in tamper-resistant feature; functional test switch activated by external magnet; walk test with address display
- Removable cover and insect-resistant screen for simple field cleaning
- Factory preset at 1.5% nominal sensitivity for panel alarm threshold level
- LED blinks when the unit is polled (communicating with the fire panel) and latches in alarm
- Low standby current
- Sealed against back pressure
- Designed to mount directly on the surface or the electrical box
- Separate base with SEMS screws for wiring allows interchange of photoelectric, ionization and thermal sensors, optional relay, isolator, and sounder bases
- UL/ULC Listing: S1059 FM Approved CSFM: 7272-0075:0502
Others
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Detection Sensor Type : Photoelectric
- Conventional or Addressable : Addressable
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage