Smoke Detectors
SDN Optical Smoke Detector
The optical smoke detectors have decentralized intelligent signal processing and are therefore on the spot with eyes and ears. The SDN detector is very insensitive with a relatively high correlation standard value.
The optical smoke detectors have decentralized intelligent signal processing and are therefore on the spot with eyes and ears. The SDN detector is very insensitive with a relatively high correlation standard value.
SDN detectors constantly collect the stored physical data and the environmental conditions which influence it. All data parameters are fed to a signal processor. In the case of a drift away from the set value, the signal processor calculates an optimum setting and corrects its output value.
Features & Benefits:- Reliable
- Unchanged response sensitivity
Others
- Conventional or Addressable
- Addressable
- Brand
- Esser
Others
- Conventional or Addressable
- Addressable
- Brand
- Esser
- Conventional or Addressable : Addressable
- Brand : Esser
Document Title
File Size
Date Added
Image
SKU
Description
K062650
Optical Smoke Detector, SDN, Adaptive Signal Evaluation, Tracking