https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

SenTRI Optical Heat Sensor Sounder

Optical Heat Sensor Sounders are offer a cost effective solution for alarm signalling. Fully integrated high quality sounder and strobe in the sensor housing offers a power efficient solution to all site requirements. They are fully synchronized.

Optical Heat Sensor Sounder offers a flexible solution for small and medium sized buildings. The standard panel comes with 1 loop capable of connecting 200 devices. An additional loop can be added to the same panel doubling the size of the system managed by the same panel. For larger buildings, many SenTRI panels can be connected in a network of up to 32 panels (31 panels plus a node). The network card delivers a fully secure and fault tolerant network loop.

Features & Benefits:
  • Advanced sensor technology ensures rapid detection of real fires and minimises the
  • likelihood of false triggers
  • Multi sensor optical heats ensure a speedy response to a wide range of fire types
  • Combined sensor sounder strobes ensure all occupants in a building are effectively
  • warned of any emergency delivering easy compliance with The Equality Act 2010
  • (formerly The Disability Discrimination Act Part III 1995)
  • Individually addressed devices mean that the source of a fire can be pinpointed allowing
  • effective action without unnecessary delay
Certifications:
  • EN54: Parts 2 & 4 1997

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius

Others

  • Detection Sensor Type
    • Optical
  • Tests For
    • Heat
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Detection Sensor Type : Optical
  • Tests For : Heat
  • Minimum Operating Ambient Temperature : -10 degree Celsius
Image
SKU
Description
alt
SEN-770-ST
Optical Heat Sensor Sounder, IP30, 0.11kg, -10 to 50C, Strobe
alt
SEN-770-S
Optical Heat Sensor Sounder: IP30: 0.11kg: -10 to 50C