Smoke Detectors
SK-ACCLIMATE Intelligent Multi-Criteria Smoke Detector
SK-ACCLIMATE multi-criteria photoelectric smoke detectors incorporate both thermal and photoelectric technologies that interact to maximize detection.
SK-ACCLIMATE multi-criteria photoelectric smoke detectors incorporate both thermal and photoelectric technologies that interact to maximize detection. An on-board microprocessor with advanced software focuses on rejecting nuisance alarms. SK-ACCLIMATE detectors are for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs).Using advanced software, SK-ACCLIMATE detectors continuously sample the air in the environment and adjusts detection parameters and alarm threshold automatically, without user intervention. A dual stage drift compensation feature reduces maintenance frequency. These detectors offset the effects of gradual dust build-up and will notify the control panel before the compensation level is reached, allowing time for maintenance. Once the compensation limit is reached, a second signal is sent to the control panel indicating an urgent need for maintenance.
Features & Benefits:- Reliable analog communications for trouble-free operation
- Dual electronic thermistor design 6 inch mounting base included
- Superior EMI resistance for reliability
- Simple field cleaning for code compliance 0.025 inch mesh bug screen to keep unwanted insects out
- Variety of mounting options to meet any application
- Dual LED indicators for 360° visibility
- Detector transmits signal to indicate maintenance is required
- Detector sensitivity increases in hot fires
- Transient smoke conditions are ignored
- Rotary address switches for fast installations
Others
- Detection Sensor Type
- Photoelectric
Others
- Detection Sensor Type
- Photoelectric
- Detection Sensor Type : Photoelectric