https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

SK-FIRE-CO Combination Fire/Carbon Monoxide Detector

SK-FIRE-CO combination fire and carbon monoxide (CO) detectors are plug-in, addressable devices that can detect and send separate signals for fire and CO.

SK-FIRE-CO combination fire and carbon monoxide (CO) detectors are plug-in, addressable devices that can detect and send separate signals for fire and CO. For fire, the detectors combine four separate sensing elements in one unit (smoke, CO, light/flame, and heat) to sense multiple components of a fire. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulate. For CO, the detectors' electrochemical sensing cells create separate signals for life safety CO detection.

Released through the incomplete burning of various fuels, CO is a colorless, odorless and deadly gas that is virtually impossible to detect with the human senses. Because the potential exists for dangerous levels of CO to accumulate in almost any building, legislation mandating the use of CO detection in commercial spaces continues to increase across the US and Canada. The SK-FIRE-CO is listed to the UL 2075 standard for system-connected life safety carbon monoxide monitoring.

Features & Benefits:
  • Unique ability to detect all four major elements of a fire: smoke, CO, light/flame, heat
  • Separate CO detection signal
  • Highest nuisance alarm immunity
  • Automatic drift compensation of smoke sensor and CO cell
  • Uses only one address on the SLC
  • RealTest® CO testing capability
  • Separates audible signal for fire or CO alarm when used with B200S/B200S-LF base
  • CO cell end-of-life warning and fault
Certifications:
  • CSFM Listed
  • UL 268 and UL 2075 Listed

Others

  • Maximum Standby Current
    • 300 µA
  • Detection Sensor Type
    • Thermal
  • Tests For
    • Fire
    • CO
  • Maximum Operating Humidity
    • 90 Percentage
  • Detection Area
    • Linear

Others

  • Maximum Standby Current
    • 300 µA
  • Detection Sensor Type
    • Thermal
  • Tests For
    • Fire
    • CO
  • Maximum Operating Humidity
    • 90 Percentage
  • Detection Area
    • Linear
  • Maximum Standby Current : 300 µA
  • Detection Sensor Type : Thermal
  • Tests For : Fire|CO
  • Maximum Operating Humidity : 90 Percentage
  • Detection Area : Linear