Smoke Detectors
SK-PHOTO-W Series Smoke Detector
The Silent Knight® SK-PHOTO Series features a modern design and expanded color options support a variety of contemporary aesthetic demands. In addition, each detector is constructed for exceptional installation and maintenance efficiency.
SK-PHOTOseries smoke detectors are intelligent plug-in detectors designed for both performance and aesthetics. They have a modern, sleek, contemporary design and come equipped with enhanced optical sensing chambers that are engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The SK-PHOTO-W Series sensitivity can be programmed in the control panel software and their sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector™s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.Features & Benefits:
- Modern aesthetics
- Analog communications
- Low standby current
- Rotary address switches
- Dual LEDs for 360° visibility
- Includes 6 inch mounting base and trim ring
- UL Listed: S6173
- FM Approved
- CSFM: 7272-0559:0512
Others
- Brand
- Silent Knight
- Conventional or Addressable
- Intelligent
Others
- Brand
- Silent Knight
- Conventional or Addressable
- Intelligent
- Brand : Silent Knight
- Conventional or Addressable : Intelligent
Others
Document Title
File Size
Date Added
Sales Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
SK-PHOTO-W
White, low-profile photoelectric sensor
SK-PHOTO-T-W
White, low-profile photoelectric sensor with built-in 135°F (57°C) fixed-temperature thermal device
SK-PHOTO-R-W
White, low-profile intelligent photoelectric sensor, remote test capable, for use with DNR/DNRW