Smoke Detectors
SK-PHOTOR Intelligent Photoelectric Smoke Detector
SK-PHOTOR plug-in photoelectric smoke detectors include remote test capability, integral communication, and provide features that surpass conventional detectors. They are for use with the Silent Knight® series fire alarm control panels (FACPs).
SK-PHOTOR plug-in photoelectric smoke detectors include remote test capability, integral communication, and provide features that surpass conventional detectors and are for use with the Honeywell Silent Knight® series fire alarm control panels (FACPs).
Features & Benefits:- Sleek, low-profile design with base included
- Age-resistant polymer housing
- Superior EMI resistance for reliability
- Simple field cleaning for code compliance
- Variety of mounting options to meet any application
- Dual LED indicators for 360º visibility
- Detector transmits signal to indicate maintenance is required
- Optional remote LED annunciator
- Tamper-proof feature available on mounting bases
- Listed for use in duct applications
- UL Listed
- FM Approved
Others
- Maximum Alarm Current
- 8.5 milliampere
- Maximum Standby Current
- 300 µA
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Maximum Alarm Current
- 8.5 milliampere
- Maximum Standby Current
- 300 µA
- Detection Sensor Type
- Photoelectric
- Conventional or Addressable
- Addressable
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Alarm Current : 8.5 milliampere
- Maximum Standby Current : 300 µA
- Detection Sensor Type : Photoelectric
- Conventional or Addressable : Addressable
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage