Smoke Detectors
Slave Detector
F5000 barriers allow the protection of large areas and the small size of its detector makes it go unnoticed self-aligning function with servo remote control.
F5000 barriers allow the protection of large areas. The small size of its detector makes it go unnoticed and the self-aligning function with servo remote control, together with the built-in laser pointer, allow full control from the main unit. All adjustment, alignment, reading and connection functions are found in the control unit, at an accessible level, reducing installation times and costs. The control and compensation algorithms, reinforced by the verification of alarm and fault selectable from 2 to 30 sec., Give the equipment maximum reliability and safety, eliminating false alarms or faults due to transient blockages or misalignment.
Features & Benefits:- Smoke Detector conventional linear 1/2 infrared beam zones
- Control unit remote with display LCD, menus con figuration and indication LEDs
- Status keyboard navigation and control remote, for up to 2 heads, with identification of alarm on control unit and relay
- Motorized head with laser beam, for remote alignment and self-tuning. LEDs of status and removable base
- Sensitivity configurable 10 to 60% signal, time verification of alarm and fault from 2 to 30s and option of interlocking alarm or resettable
- EN 54-12
- CE
Others
- Maximum Beam Distance
- 50 metre
- Brand
- Morley-IAS
- Conventional or Addressable
- Conventional
Others
- Maximum Beam Distance
- 50 metre
- Brand
- Morley-IAS
- Conventional or Addressable
- Conventional
- Brand : Morley-IAS
- Conventional or Addressable : Conventional
- Maximum Beam Distance : 50 metre
Document Title
File Size
Date Added
Image
SKU
Description
F5000S
Slave Detector: With Base: Without Control Unit: 14-36V DC: 500ma: 5mw: 50mm