https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

Sounder Strobe

Honeywell Notifier’s sounder Beacon is an addressable sounder which is wireless and comes with red siren and red flash. The sounder has 32 tones and 3 volume levels. The sounder Beacon is designed to use with the NRXI-GATE gateway and mesh operation.

Honeywell Notifier’s sounder Beacon is an addressable sounder which is wireless and comes with red siren and red flash. The sounder has 32 tones and 3 volume levels. The sounder Beacon is designed to use with the NRXI-GATE gateway and mesh operation. The sounder can be wall mounted and includes IP54 protection.

Certifications:
  • EN54-3
  • EN54-23

Others

  • Overall Height
    • 87 Millimeter-PRD
  • Includes
    • 4 CR123A Batteries
  • For Use With
    • NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals
    • EN54-3; EN54-23
  • Overall Width
    • 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -30 Degrees Celsius
  • Maximum Operating Humidity
    • 93 Percentage

Others

  • Overall Height
    • 87 Millimeter-PRD
  • Includes
    • 4 CR123A Batteries
  • For Use With
    • NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals
    • EN54-3; EN54-23
  • Overall Width
    • 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -30 Degrees Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Overall Height : 87 Millimeter-PRD
  • Includes : 4 CR123A Batteries
  • For Use With : NRXI-GATE Gateway; Mesh Operation
  • Regulatory Approvals : EN54-3; EN54-23
  • Overall Width : 125 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -30 Degrees Celsius
  • Maximum Operating Humidity : 93 Percentage