Smoke Detectors
SWIFT® WSK-PHOTO Wireless Detector
SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network.
SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. These detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface-mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.
Features & Benefits:- Wireless installation
- Class A mesh network
- Addressable code wheels
- Commercial applications
- Frequency hopping
- Bi-directional communications
- UL Listed: S6173 & S6228
- UL 268 Listed
- CSFM: 7254-0559:0509, 7272-0559:0506
- FM Approved
- FCC ID: AUBWFSSD
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Minimum Operating Ambient Temperature
- 32 degree Fahrenheit
- 0 degree Celsius
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
Image
SKU
Description
WSK-PHOTO
Intelligent Smoke Detector, Wireless, Ships with B501W Base Included