Smoke Detectors
TrueAlarm Analogue Sensing Duct Smoke Detector
TrueAlarm Analogue Sensing Duct Smoke Detectors have been designed for smoke detection in HVAC ducts or other area locations that are inconvenient and/or difficult to access.
TrueAlarm Analogue Sensing Duct Smoke Detectors have been designed for smoke detection in HVAC ducts or other area locations that are inconvenient and/or difficult to access. These smoke sensing systems mount the sensor remotely and sample the air using traditional air aspiration techniques.
Mounted in the smoke sensor housings is a Simplex TrueAlarm photoelectric smoke sensor that samples the air and reports its analog monitoring information to the fire alarm control panel for processing. This provides the TrueAlarm smoke sensing feature set complete with environmental compensation including Dirty, Excessively Dirty and Almost Dirty trouble detection .
Features & Benefits:- Individual smoke sensitivity selection
- Peak value logging allows accurate analysis for sensitivity selection
- Automatic, once per minute individual sensor calibration check verifies sensor integrity
- Automatic environmental compensation
- Smoke sensitivity is displayed in percent per foot
- Ability to display and print detailed sensor information in easy-to-understand terms
- Remote relay is under panel control for ON, OFF, or override
- UL
- ULC Listed
- CSFM Approved
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Storage Temperature
- 140°F
- 60°C
- Minimum Operating Humidity
- 10 Non-Condensing percentage relative humidity
- Minimum Input Voltage
- 18 voltage direct current
- Maximum Operating Voltage
- 30 voltage direct current
- Minimum Storage Temperature
- 0°F
- 60°C
- Minimum Operating Ambient Temperature
- 0°C
- 32°F
- Brand
- Xtralis
- Includes
- Duct Probe Kit
- Sensitivity
- 1.5 - 3% obs/ft
- 0.5 - 1% obs/ft
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Maximum Storage Temperature
- 140°F
- 60°C
- Minimum Operating Humidity
- 10 Non-Condensing percentage relative humidity
- Minimum Input Voltage
- 18 voltage direct current
- Maximum Operating Voltage
- 30 voltage direct current
- Minimum Storage Temperature
- 0°F
- 60°C
- Minimum Operating Ambient Temperature
- 0°C
- 32°F
- Brand
- Xtralis
- Includes
- Duct Probe Kit
- Sensitivity
- 1.5 - 3% obs/ft
- 0.5 - 1% obs/ft
- Brand : Xtralis
- Includes : Duct Probe Kit
- Sensitivity : 1.5 - 3% obs/ft|0.5 - 1% obs/ft
- Minimum Storage Temperature : 0°F|60°C
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
- Maximum Storage Temperature : 140°F|60°C
- Minimum Operating Humidity : 10 Non-Condensing percentage relative humidity
- Minimum Operating Ambient Temperature : 0°C|32°F
- Minimum Input Voltage : 18 voltage direct current
- Maximum Operating Voltage : 30 voltage direct current
Document Title
File Size
Date Added
Image
SKU
Description
4098-XAD-210
Smoke Sensor, Two Sensor, Duct Probe Kit, Dual Inlet
4098-XAD-200
Smoke Sensor, Two Sensors, 82ft, 3600sqft, Dual Inlet
4098-XAD-110
Smoke Sensor, Single Sensor, Duct Probe Kit, Single Inlet
4098-XAD-100
Smoke Sensor, Single Sensor, 164ft, 1800sqft, Single Inlet