Smoke Detectors
Universal detector filler and smoke detector tester
Universal detector filler and smoke detector tester
Set consisting of:
Smoke detector tester 805582 can be used for all Notifier smoke detectors and external detectors. Can be used up to 30° roof pitch
Detector pick-up 805556 can be used for all Notifier detectors and external detectors. Can be used up to 30° roof pitch
Telescopic rod 060427 made of glass fibre, extendable from 1.2 to 4.5 m. 6 m
Transport and storage bag
Others
- Conventional or Addressable
- Addressable
Others
- Conventional or Addressable
- Addressable
- Conventional or Addressable : Addressable
Document Title
File Size
Date Added
Image
SKU
Description
805559
Universal detector Picking and Testing Device, suitable for smoke detectors (except IRX-751 CTEM)