https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Smoke Detectors

VESDA-E VEA Series Smoke Detector

VESDA-E VEA Series of detectors combine VESDA® reliability and early-warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors.

VESDA-E VEA Series of detectors combine VESDA® reliability and early-warning smoke detection with pinpoint addressability and a variety of annunciation options that truly surpass traditional spot detectors. They use patented air sampling points and multi-channel microbore air sampling with three alarm sensitivity settings for the sampling points. As a multi-channel addressable system, the VEA detector is able to divide a protected space into sampling locations, enabling the localization of potential sources of fire for faster incident response. The detectors are suitable for protection of areas where pinpoint location of fire events is essential, thus providing ideal fire detection solutions for healthcare, offices, education, retail, prisons, and electrical cabinets. A wide range of features provide flexibility, field programmability, enhanced connectivity, and reduced total cost of ownership.

Features & Benefits:
  • Pinpoint addressability with assured detection
  • 40 addressable microbore tubes with individual sampling points
  • End-to-end system integrity monitoring
  • Automatic sampling point presence and tube breakage detection
  • Automatic sample point cleaning
Certifications:
  • UL
  • ULC
Image
SKU
Description
alt
VEA-040-STX
VESDA-E VEA-40, Expansion StaX
alt
VEA-040-A10-CH
alt
VEA-040-A00-GW
alt
VEA-040-A10-GW
VESDA-E VEA-40: Aspirating Smoke Detector: with LED and LCD Display: 40 Point-Addressable Detection Points: Covers 36000sq-ft: Velociti
alt
VEA-040-A00-NOT
VESDA-E VEA-40 w LEDs - NOTIFIER
alt
VEA-040-A10-NF
alt
VEA-040-A10-NOT
VESDA-E VEA-40 w 3.5" Dis - NOTIFIER
alt
VEA-040-A00-NF
alt
VEA-040-A00-CH
alt
VEA-040-A10-HON
VESDA-E VEA-40, Aspirating Smoke Detector, with 3.5In Display, Supports addressable communication to Honeywell FDCIE