Smoke Detectors
Vesda VLF 350 Early Warning Smoke Detector
Early Warning Smoke Detector is used to continuously collect air samples through the sampling holes on the sampling pipe network, and then the sampled air is filtered and sent to the detection chamber.
Early Warning Smoke Detector is used to continuously collect air samples through the sampling holes on the sampling pipe network, and then the sampled air is filtered and sent to the detection chamber. Through light scattering technology, a small amount of smoke is detected. The status information of the detector can also be output through a relay or an optional network card while being displayed.
Features & Benefits:- Easy to install and debug
- Ultrasonic airflow sensing technology
- Absolute smoke detection based on laser technology
- Prefabricated standard pipe network design plan
- Programmable alarm threshold
- Clean air barrier to protect optical components from contamination
- Instant recognition display
- Instant Failure Detectorâ„¢
- CCC
- DIN5510-2:2009
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis
Document Title
File Size
Date Added
Image
SKU
Description
VLF-350-02 CHINA
Vesda VLF 350, English Chinese & Korean Display