Smoke Detectors
Wireless Home Smoke Detector
The battery driven wireless smoke detector is specially designed for home use. It works in accordance with the scattered light principle for early detection of fires using the measurement chamber method.
The battery driven wireless smoke detector is specially designed for home use. It works in accordance with the scattered light principle for early detection of fires using the measurement chamber method. Smoke permeating the measurement chamber triggers a loud alarm.
Features & Benefits:- Battery level monitoring
- Battery compartment control
- VdS
- ISO 12239
- IP42
Others
- Brand
- Esser
- Conventional or Addressable
- Conventional
Others
- Brand
- Esser
- Conventional or Addressable
- Conventional
- Brand : Esser
- Conventional or Addressable : Conventional