https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

XP95-I Analog Addressable Ionization Smoke Sensor

XP95-I analog addressable ionization smoke sensors are designed for operation with the Gamewell-FCI® 600 Series and ILI95-E3 Series® fire alarm control panels.

XP95-I analog addressable ionization smoke sensors are designed for operation with the Gamewell-FCI® 600 Series and ILI95-E3 Series® fire alarm control panels. Each XP95-I ionization smoke sensor digitally transmits its address and the chamber’s analog real-time value to the fire alarm control panel (FACP) for analysis. Ionization sensor heads are housed in molded cases built with wind-resistant smoke inlets. Their external alarm indications are LEDs that are easily visible through their housing. The ionization sensors are distinguished by their red status. The LEDs flash briefly when the devices are being polled and light continuously when during an alarm.

Features & Benefits:
  • Fits the following ultra low-profile EZ Fit bases: 6 inch (10.16 cm), 6 inch (15.24 cm)
  • Provides an audible alarm sounder base
  • Includes a 4-wire relay base
  • Address is stored in the sensor base
  • Address is set by X-Pert addressing card
  • Contains a bi-color status LED
  • Offers an optional remote LED
  • Housed in a wind-resistant case
  • Built with a dual-chamber design
Certifications:
  • UL Standard 864 9th Edition
  • UL Listed: S1195
  • FM Approved
  • FDNY Approved: 149-99-ECSFM: 7271-1703-0157
  • ISO 9001 Certification

Others

  • Maximum Standby Current
    • 280 µA
  • Conventional or Addressable
    • Addressable
  • Brand
    • Gamewell-FCI

Others

  • Maximum Standby Current
    • 280 µA
  • Conventional or Addressable
    • Addressable
  • Brand
    • Gamewell-FCI
  • Conventional or Addressable : Addressable
  • Brand : Gamewell-FCI
  • Maximum Standby Current : 280 µA