https://buildings.honeywell.com/us/en/search-results.html

Smoke Detectors

XP95 Line Isolator

The Gamewell-FCI XP95-LI Line Isolator uses a patented technique to recognize a wiring short-circuit. This technique monitors a drop in the voltage.

The Gamewell-FCI XP95-LI Line Isolator uses a patented technique to recognize a wiring short-circuit. This technique monitors a drop in the voltage. In standby operation, the Isolator provides a two-way power and data pathway with a low resistance of 0.4 ± 0.1 ohms in either direction. If the incoming or outgoing supply voltage falls below 15 V ± 0.5 V, this is detected and the Line Isolator from the remainder of the SLC isolates the short-circuit.

The Gamewell-FCI Analog Addressable Systems can be wired as Style 7 (Class A) closed-loop systems. This standard allows these systems to be interrogated from either end of the loop, so that all the devices can remain in operation, in case an open circuit fault in the wiring occurs. A short-circuit fault can potentially disable the whole loop. By placing the Gamewell-FCI XP95-LI Line Isolator modules along the loop, only the small section between the isolators will be affected by the short-circuit fault. The XP95-LI Line Isolator mounts directly to a unique base for ease of installation.

Features & Benefits:
  • Protects the integrity of the initiating loop should a short-circuit fault occur
  • Monitors and controls up to 50 points per circuit
  • Signals an integral yellow LED
  • Mounts in its own unique base
  • Offers a low-profile styling design
  • Up to 50 circuit isolators can be supported on a single SLC
Certifications:
  • UL Listed: S1195
  • FM Approved

Others

  • Maximum Power Consumption
    • 40 uA Operating
    • 0.0012 Operating ampere
  • Brand
    • Gamewell-FCI

Others

  • Maximum Power Consumption
    • 40 uA Operating
    • 0.0012 Operating ampere
  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI
  • Maximum Power Consumption : 40 uA Operating|0.0012 Operating ampere
Image
SKU
Description
alt
GWXP95-LI
Analog (XP95 protocol) line isolator with mounting base protects the integrity of the initiating loop should a short circuit fault occur.