Temperature, Humidity & CO2
Zio® LCD wall modules are 2-wire, non-polarity sensitive, Sylk™ bus communicating modules, which function with Spyder® and some ComfortPoint® controllers.
32006523-001/U replacement temperature probe designed for use with the C7031D1062 temperature sensor.
C7100 averaging duct temperature sensors are used to sense temperature in discharge ducts.
C7170 immersion sensors are intended for monitoring or controlling temperature in conjunction with an electronic control.
C7400 analog enthalpy sensors are for use with W7212 and W7459 economizer controllers.
C7600 humidity sensors designed for economizers sense relative humidity in air and are used with controllers that can process a 4 to 20 mA signal.
C7600B solid state humidity sensors sense the relative humidity level of an area and are used with any controllers capable of processing 2 to 10V DC signals.
C7750 temperature sensors are designed to sense discharge or return air in a duct. They consists of a temperature sensitive 20K ohm thermistor that is connected on a circuit board to two linearizing resistors in series-parallel configuration.
C7770 NTC duct temperature sensors are direct-wired sensors that monitor the temperature of discharge or return air in ducts. They are designed for use with the Excel 5000 family and other Honeywell controllers.
C7772 wall plate temperature sensors are designed provide a resistive output signals proportional to sensed room or space temperature.
Excel T7515A-D M-CelTM space temperature sensors are platinum resistance temperature devices (RTDs) used with Excel MicroCellTM and MacroCelTM controllers to control variable air volume (VAV) terminal units and other equipment.
HP971A pneumatic humidity sensors are 1- or 2-pipe, direct acting humidity sensors that work with controllers to provide proportional control of pneumatic valve or damper actuators in systems requiring humidity control.
LP914A and LP915A pneumatic sensors are proportional-type temperature sensors that are used with pneumatic controllers to manage pneumatic values and damper actuators. LP914A and LP915A pneumatic sensors can be duct-, well-, or wall-mounted sensors.
Series 2000 humidity and temperature transducers are highly accurate, stable humidity transducers designed for use with HVAC controllers such as the T7350 thermostat, H775 remote humidity controller, and W7760 direct digital controllers.
T7022 remote temperature sensors are non-adjustable thermistor sensors.
T7022A1010 remote duct temperature sensors are 1420 ohm sensors intended for use with T7300 thermostats (only in return air) to control heating or cooling equipment.
T755 temperature sensors are simple to use, broadly featured electronic temperature and universal controllers. Some typical applications for the T755 temperature sensors include monitoring return air, discharge air, and mixed air temperatures.
Electronic temperature sensors are designed for use with T775 electronic controllers in commercial heating and cooling systems.
TB wall temperature sensors by Honeywell are 10K ohm NTC Type II remote wall sensors for use with the TB7200, TB7300, and TB7600 Series communicating thermostats and other devices requiring a 10K ohm NTC Type II sensor.
TP974 are direct-acting, proportioning temperature sensors used with pneumatic controllers to control valve and damper actuators for one- or two-pipe installations.
TR20 Series wireless sensors are a family of direct-wired wall modules that are compatible with many Honeywell controllers.
T77 Wall Modules provide the following additional combination of options to the customer: analog setpoint input and for models used with Excel 10™ controllers, override (bypass) digital input contact, LED status indicator and network access jack.
Temperature sensors for ZonePRO® thermostats are used in low voltage pressure-dependent applications.
Start your search with category name, product name, part number, etc.