https://buildings.honeywell.com/us/en/search-results.html

Temperature & Humidity Sensors

Multi-Criteria Photo/Thermal/Infrared Detector

Multi-Criteria Photo/Thermal/Infrared Detectors are intelligent, multi-criteria detectors that combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire.

Multi-Criteria Photo/Thermal/Infrared Detectors are intelligent, multi-criteria detectors that combine photoelectric, thermal, and infrared (PTIR) sensors in one unit to sense multiple components of a fire. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.

Features & Benefits:
  • Multi-criteria detection
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility
  • New modern profile
  • Expanded color options
Certifications:
  • UL: S6173
  • FM Approved
  • CSFM: 7272-0559:0517
Image
SKU
Description
alt
IDP-PTIR-W
Multi Criteria Smoke Detector: Photoelectric/Thermal/Infrared: 15 to 32V DC: Bright White
alt
IDP-PTIR-IV
Multi Criteria Smoke Detector: Photoelectric/Thermal/Infrared: 15 to 32V DC: Ivory