Temperature & Humidity Transmitters
CO2 Temperature Transmitter
CO2 Temperature Transmitter sets new standards in CO2 measurements in HVAC applications
It is suitable for direct wiring with universal and voltage-controlled inputs. It provides 0…10 V analog output for CO2 and temperature and is designed for HVAC applications (for special applications, please contact Honeywell. Avoid strong mechanical stress and improper handling. The cable gland and housing cover must be screwed tightly against gas penetration, to avoid incorrect measurements.
Features & Benefits:- Calibration-free technology
- Outstanding long-term stability
- Maintenance free
- universal mounting flange
- EN 60730-1
- EN60529
Others
- Maximum Operating Ambient Temperature
- 50
- Immersion Depth
- 200 millimetre
- Minimum Operating Ambient Temperature
- 0
- Mounting Type
- Air Duct
- Air Duct
- Number of Wiring Terminals
- 5
- Brand
- Honeywell
Others
- Maximum Operating Ambient Temperature
- 50
- Immersion Depth
- 200 millimetre
- Minimum Operating Ambient Temperature
- 0
- Mounting Type
- Air Duct
- Air Duct
- Number of Wiring Terminals
- 5
- Brand
- Honeywell
- Mounting Type : Air Duct|Air Duct
- Number of Wiring Terminals : 5
- Brand : Honeywell
- Maximum Operating Ambient Temperature : 50
- Immersion Depth : 200 millimetre
- Minimum Operating Ambient Temperature : 0
Document Title
File Size
Date Added
Image
SKU
Description
AQS71-KAM-T
CO2 Temperature Transmitter, 0 to 10V, 16 mA, IP65, Duct Mounting, Plastic