https://buildings.honeywell.com/us/en/search-results.html

Water Detectors

Flooding Probe

The flooding probes are used for detecting the presence of water and humidity. These probes can be connected externally to device 1450 or 1450S for the detection of the presence of water and humidity.

The flooding probes are used for detecting the presence of water and humidity. These probes can be connected externally to device 1450 or 1450S for the detection of the presence of water and humidity. These probes are equipped with internal timer which adjust the sensitivity of humidity detection.

Image
SKU
Description
alt
1450-S-CSA
Flooding Probe, White, 1450 External Probe, 60m Shielded Cable, 20m Telephone Cable
alt
1450-CSA
Flooding Probe, White, 1A, 30VCC Relay O/P, 1450S External Probe