Energy Management Software
Action Management Basic
Action Management Basics by Honeywell provides the ability to display a list of those events and access more detail about them. The alarms can be acknowledged, closed, flagged or snoozed, data driven alerts closed or ignored.
Action Management Basic enables alarms from up to 500 points on the System to be made available in an application on up to two mobile devices (Pulse for Connected Buildings App) using a cellular data network. It provides the ability to display a list of those alarms and access more detail about an alarm. The alarms can be acknowledged, closed, flagged or snoozed. Additional users and alarm points can be added as required.
Features & Benefits:- Deliver events (alarms and data driven alerts) to mobile devices via cellular data network in near-real-time
- Acknowledge alarms
- Snooze alarms
- Flag events for future attention
- Close data driven alerts
- View related alarms
- Only receive relevant events
- Collaborate with other users
Others
- Brand
- Honeywell BMS EMEA
Others
- Brand
- Honeywell BMS EMEA
- Brand : Honeywell BMS EMEA
Document Title
File Size
Date Added
Image
SKU
Description
SER-AM-BAS1U
Pack of additional 1 user to basic service
SER-AM-BAS10U
Pack of additional 10 users to basic service
SER-AM-BAS
Mobile APP - basic, nClouddriver 500 points , 2 users
SER-AM-BAS5U
Pack of additional 5 users to basic service
SER-AM-BAS-RENEW
Mobile APP - basic, nClouddriver 500 points , 2 users