Supervisors
CL AX ARENA Open System Driver
The ARENA AX is a BACnet certified web-based supervisor utilizing the Niagara AX Framework® for small to big size system.
The ARENA AX is a BACnet certified web-based supervisor utilizing the Niagara AX Framework® for small to big size systems.
It is used to supervise HVAC systems and non-HVAC systems (e.g. lighting, security, life safety) in a building or across multiple buildings. The primary use is in applications where multiple HAWK and/or EAGLE controllers are networked together and systems based on TCP/IP communication standards like BACnet/IP, oBIX, OPC (client), Modbus TCP, EIB-KNX/IP, and SNMP can be directly integrated by ARENAAX.
ARENAAX serves real time graphical information to standard web-browser clients and also provides server-level functions such as: centralized data logging, archiving, alarming, real time graphical displays, master scheduling, system-wide database management, and integration with enterprise software applications.
Features & Benefits:- WEB ACCESS: Access to alarms, logs, graphics, schedules, and configuration data with a standard web browser and mobile devices
- GRAPHICS: Java-enabled user interface (UI) as well as non-Java UI for browsers
- ALARMING: Sophisticated alarm processing and routing, including email/sms alarm acknowledging
- INTEGRATION: Optional direct ethernet-based driver support for BACnet I/P, OPC (client), Modbus TCP, EIB/IP and SNMP; additional points for each driver can be purchased in blocks of 500 for each protocol
- USERS: Supports an unlimited number of users over the Internet/Intranet with a standard web browser, depending on the host PC resources
- ARCHIVING: Optional enterprise-level data archival using SQL, MySQL, CSV, Oracle or DB2 database, and HTTP/HTML/XML text formats
- AUDIT “Audit Trail” of database changes, database storage and backup, global time functions, calendar, central
- SECURITY: Password protection and security using standard Java (on Windows platforms only) authentication and encryption techniques with optional security supported via an external LDAP connection
- CONTROLLER: Supports multiple HAWK stations and EAGLE controllers connected to a local Ethernet network, or the Internet
- HELP: HTML-based help system that includes comprehensive online system documentation
- VERSIONS: Different “Small Building System” versions are available for up to five and up to ten HAWKs and /or EAGLE controller
- BACnet OWS and AWS certified version available
Others
- Brand
- CentraLine
Others
- Brand
- CentraLine
- Brand : CentraLine