Supervisors
Integrate Trend Controllers
The IQ™VISION is a building monitoring and management solution built upon the powerful Niagara 4 Framework .
The IQ™VISION is a building monitoring and management solution built upon the powerful Niagara 4 Framework . It can integrate Trend controllers, third party devices and internet protocols into a centralized software platform that is designed to manage buildings at an enterprise level. IQVISION serves real-time graphical information to standard web-browser clients and provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications – all of which can be used for highlighting and investigating energy use within buildings. IQVISION provides a comprehensive, graphical engineering toolset for application development. HMTL5 support enables the customisation of user interfaces that are viewable on diverse web-enabled computers, tablets and phones.
Features & Benefits:- Enhanced Trend IP Network Driver with full multi-site capability and Trend system model compatible with IQ1, IQ2, IQ3, IQ4 and IQLs see Compatibility for details
- Trend driver facility for connection to multiple vCNCs provides additional connection reliability and bandwidth
- Trend driver supports connection to vCNCs in secure mode
- Uses Niagara 4.8
- Point List View
Others
- Brand
- Trend
Others
- Brand
- Trend
- Brand : Trend