https://buildings.honeywell.com/us/en/search-results.html

Supervisors

IQVISION Supervisor (300 to 150000)

IQVISION is a building monitoring and management solution built upon the powerful Niagara 4 Framework.

IQVISION is a building monitoring and management solution built upon the powerful Niagara 4 Framework. It can integrate Trend controllers, third party devices and internet protocols into a centralised software platform that is designed to manage buildings at an enterprise level.

IQVISION serves real-time graphical information to standard web-browser clients and provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications all of which can be used for highlighting and investigating energy use within buildings. In addition, IQVISION provides a comprehensive, graphical engineering toolset for application development. This system also reduces set up time by allowing the existing system data to be imported.

Features & Benefits:
  • Enhanced Trend IP Network Driver with full multi-site capability and Trend system model compatible with IQ1, IQ2, IQ3, IQ4 and IQLs
  • Uses Niagara 4.8 and Point List View
  • Trend driver facility for connection to multiple vCNCs provides additional connection reliability and bandwidth
  • Sophisticated alarm processing and routing, including e-mail alarm acknowledging
  • Access to alarms, logs, graphics, schedules, and configuration data with a standard web browser
  • Alarm transmission to mobile phone using push notification and Action Management Service
  • Password protection and security using standard authentication and encryption techniques with optional security supported via an external LDAP connection
  • HTML5 compliant web framework for full smart device compatibility

Others

  • Brand
    • Trend

Others

  • Brand
    • Trend
  • Brand : Trend
Image
SKU
Description
alt
IQV-50000
IQVISION 50000 Trend point included - TA201381
alt
IQV-150000
IQVISION 150000 Trend point included - TA201381
alt
IQV-5000
IQVISION 5000 Trend point included - TA201381
alt
IQV-500
IQVISION 500 Trend point included - TA201381
alt
IQV-300
IQVISION Starter Kit, Trend Native Driver, 300 Point Database Size
alt
IQV-2500
IQVISION 2500 Trend point included - TA201381
alt
IQV-15000
IQVISION 15000 Trend point included - TA201381