https://buildings.honeywell.com/us/en/search-results.html

Supervisors

IQVISION Supervisor EXT

IQVISION by Trend serves real-time graphical information to standard web-browser clients and provides server-level functions.

IQVISION by Trend serves real-time graphical information to standard web-browser clients and provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications – all of which can be used for highlighting and investigating energy use within buildings.

IQ™VISION is a building monitoring and management solution built upon the powerful Niagara 4 Framework . It can integrate Trend controllers, third party devices and internet protocols into a centralised software platform that is designed to manage buildings at an enterprise level.

IQVISION serves real-time graphical information to standard web-browser clients and provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications – all of which can be used for highlighting and investigating energy use within buildings.

In addition, IQVISION provides a comprehensive, graphical engineering toolset for application development.

Features & Benefits:
  • Enhanced Trend IP Network Driver with full multi-site capability and Trend system model compatible with IQ1, IQ2, IQ3, IQ4 and IQLs
  • Trend driver facility for connection to multiple vCNCs provides additional connection reliability and bandwidth
  • Trend driver supports connection to vCNCs in secure mode
  • Uses Niagara 4.8
  • Point List View
  • HTML5 compliant web framework for full smart device compatibility
  • Specifications
  • When used in conjunction with IQ4 v3.70 (or greater) firmware
  • The driver can connect to secure vCNCs which allow encryption using AES-128 with a 2048-bit RSA public/private key exchange

Others

  • Brand
    • Trend

Others

  • Brand
    • Trend
  • Brand : Trend
Image
SKU
Description
alt
IQV-15000-EXT
Extend base Licence with additional 15000 Trend points - TA201381
alt
IQV-100-EXT
Extend base Licence with additional 100 Trend points - TA201381
alt
IQV-5000-EXT
Extend base Licence with additional 5000 Trend points - TA201381
alt
IQV-500-EXT
Extend base Licence with additional 500 Trend points - TA201381
alt
IQV-2500-EXT
Extend base Licence with additional 2500 Trend points - TA201381
alt
IQV-25000-EXT
Extend base Licence with additional 25000 Trend points Datasheet TA201381
alt
IQV-150000-EXT
Extend base Licence with additional 150000 Trend points Datasheet TA201381
alt
IQV-50000-EXT
Extend base Licence with additional 50000 Trend points Datasheet TA201381