https://buildings.honeywell.com/us/en/search-results.html

Supervisors

IQVISION Supervisor SQL

IQVISION Supervisors are monitoring and management solution on Niagra4 platform capable of integrating Trend controllers, third party devices and internet protocols into centralised software platforms designed to manage buildings at enterprise level.

The IQVISION Supervisors capable of integrating third party controllers, third party devices and internet protocols into centralized software platform designed to manage buildings at enterprise level. IQVISION serves real-time graphical information to standard web-browser clients and also provides server – level functions, all of which can be used for highlighting and investigating energy use within buildings. In addition, IQVISION provides a comprehensive, graphical engineering toolset for application development. HTML5 supports enables the customization of user interfaces that are viewable on diverse web-enabled computers, tablets and phones.

Features & Benefits:
  • Enhanced Trend IP Network Driver with full multi-site capability and Trend system model
  • HTML 5 compliant web framework for full smart device compatibility
  • System Migration Tool for migrating device data and schematics
  • Supports an unlimited number of users over the internet
  • Optional enterprise-level data archival using SQL
  • Access to alarms, logs, graphics, schedules and configuration data
  • Password protection and security using standard authentication and encryption techniques
  • HTML – based help system that includes on line system documentations
  • Provides online/offline use of the Niagra Framework Workbench graphical configuration

Others

  • Includes
    • Migration Tool; Driver
  • Brand
    • Trend

Others

  • Includes
    • Migration Tool; Driver
  • Brand
    • Trend
  • Includes : Migration Tool; Driver
  • Brand : Trend
Image
SKU
Description
alt
IQV-DB-SQL
Extend the capability for the supervisor to communicate SQL - TA201381