Supervisors
OPC Server
The OPC Servers by Saia Burgess Controls are providers of various automation systems, trigger the communication between the user and automation through dedicated manufacturer specific protocols.
The OPC Servers by Saia Burgess Controls are providers of various automation systems, trigger the communication between the user and automation through dedicated manufacturer specific protocols. Each device requires its own software installation on the operator's computers/end devices. S. If several different devices are to be accessed with one end device, this generally requires a very complex PC installation. The standardized OPC interface eliminates the need for specialist knowledge of the manufacturer-specific protocols. This results in significantly lower costs and effort for development, commissioning and maintenance.
Features & Benefits:- Supports OPC data access standards
- Supports all PC operating systems
- Communication by all routes via RS-232, RS-485, modem, TCP/IP, Profibus or USB
- Supports protocols such as S-Bus Data, Parity and Break mode, S-Bus via UDP/IP (Ether-S-Bus), S-Bus via Profibus (Profi-S-Bus), PGU-Mode
Others
- Brand
- Saia Burgess Controls SBC
Others
- Brand
- Saia Burgess Controls SBC
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD8.OPC-5
OPC Server, 5 PC, One Application
PCD8.OPC-3
OPC Server, 3 PC , One Application
PCD8.OPC-1
OPC Server, One PC , One Application