https://buildings.honeywell.com/us/en/search-results.html

Supervisors

PCD Supervisor

Saia PCD Supervisors are building monitoring and management solution built upon the powerful Niagara 4 platform.

Saia PCD Supervisors are building monitoring and management solution built upon the powerful Niagara 4 platform.It is capable of integrating Saia PCD® controllers, third party devices and internet protocols into a centralized software platform that is designed to manage buildings at an enterprise level.

Saia PCD® Supervisors serves real-time graphical information to standard web-browser clients and also provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications. Third party device integration using open standard protocols such as BACnet, Modbus, M-Bus and KNX is also supported.

Features & Benefits:
  • Saia PG5® Data Import Wizard allows the easy and fast import of PG5 symbols, alarm lists and HDLog configuration into the Saia PCD® Supervisor
  • Native S-Bus over IP driver capable to access PCD devices including serial gateway
  • HTML5 compliant web framework for full smart device compatibility
  • supports an unlimited number of users over the Internet / Intranet with a standard web browser, depending on the host PC resources
  • Optional enterprise-level data archival using SQL
  • Sophisticated alarm processing and routing, including email alarm acknowledgment
  • Access to alarms, logs, graphics, schedules and configuration data with a standard web browser
  • HTML-based help system that includes comprehensive on-line system documentation
  • Provides online/offline use of the Niagara Framework Workbench graphical configuration tool and a comprehensive Java Object Library
  • Enhanced BACnet utility for point propriety and EDE import wizard to engineer BACnet system.

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD8.SUP-500OPEN
PCD Supervisor, Extend base license, Additional 500 Open Protocols Points
alt
PCD8.SUP-500
PCD Supervisor, S-BUS driver, 500 Points Database Size
alt
PCD8.SUP-2500
PCD Supervisor, S-BUS driver, 2, 500 Points Database Size
alt
PCD8.SUP-10000OPEN
PCD Supervisor, Extend base license, Additional 10,000 Open Protocols Points
alt
PCD8.SUP-OPC
PCD Supervisor, Additional OPC Client
alt
PCD8.SUP-MNT5
PCD Supervisor, Maintenance Extension, 5 Year
alt
PCD8.SUP-5000EXT
PCD Supervisor, Additional 5,000 SBC Database Points
alt
PCD8.SUP-2500EXT
PCD Supervisor, Additional 2, 500 SBC Database Points
alt
PCD8.SUP-15000EXT
PCD Supervisor, Additional 15,000 SBC Database Points
alt
PCD8.SUP-100EXT
PCD Supervisor, Additional 100 SBC Database Points