https://buildings.honeywell.com/us/en/search-results.html

Hazard Detection Software

Iride Supervision Program

Iride is a supervision program that allows computer-based event management through animation and graphic pages.

Iride is a supervision program that allows computer-based event management through animation and graphic pages. Sites can consist of one or several panels. Iride allows management of installation activity without physically moving to it. The Iride program can be installed on one or more PCs that will connect to the fire alarm panel with a LAN Ethernet or serial line

Features & Benefits:
  • PC installed (MS Windows)
  • Access and configuration with USB protection device
  • Connection to the plants through LAN Ethernet or serial line
  • Choice of language - English, Spanish, Portuguese, and on request
  • Import zone names and entities from panels
  • Maps in bitmap format (bmp, jpg, etc.)
  • Past events with filter to see and export data
Certifications:
  • H-S81-HS Compatible
Image
SKU
Description
alt
IRIDE
Iride, Supervision Program