https://buildings.honeywell.com/us/en/search-results.html

Standard Software Support Agreements

Alertus Desktop Notification Software

The AlertusĀ© Desktop Notification Software are multi-modal expandable emergency notification system which makes it easy to dispatch emergency evacuation message notifications from the system to the end user.

The AlertusĀ© Desktop Notification Software are multi-modal expandable emergency notification system. The Alertus Server which can be installed locally or hosted remotely forms the foundation of the Alertus system. The Alertus Activation Interface makes it easy to dispatch emergency evacuation message notifications from the system to the following: Alert Beacons, LED marquees, Computer desktop alerting, Digital signage & cable TV override, Text-to-speech interfaces to the following: public address speakers, outdoor giant voice, fire alarm audio all alert devices can be collectively managed, activated and monitored from a single, unified, easy-to-use interface. The Alertus Activation Interface uses this web browser format for easy navigation while continuing to provide access to the software without an internet connection.

Features & Benefits:
  • Easy-to-Install and Configure
  • Activate Notifications to VoIP Systems
  • Simple Fire Alarm Integration
Certifications:
  • ISO 9001

Others

  • License Type
    • Add-on License

Others

  • License Type
    • Add-on License
  • License Type : Add-on License
Image
SKU
Description
alt
ADN-X-500
Desktop Notification Software: 500 License